IESNA:LM-63-2002
[TEST]P942910
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19642
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1791.7 1780.5 1757 1736.6 1731.5 1733.6 1739.7 1750.9 1761.1 1764.2
1765.2 1780.5 1812.2 1864.2 1951 2073.5 2222.6 2402.3 2632 2905.6
3216 3595.7 4056.2 4579.9 5143.5 5748.9 6329.8 6600.4 6204.2 4794.3
2608.5 736.1 225.6 133.7 76.6 31.6 0
1791.7 1785.6 1761.1 1740.7 1735.6 1736.6 1742.7 1754 1763.2 1766.2
1768.3 1784.6 1815.2 1870.4 1955.1 2078.6 2229.7 2410.4 2646.3 2919.9
3240.5 3631.5 4110.3 4622.8 5196.6 5817.3 6386 6631 6142 4687.1
2487 690.2 218.5 122.5 71.5 28.6 0
1791.7 1783.6 1760.1 1738.7 1729.5 1730.5 1733.6 1739.7 1743.8 1747.8
1754 1771.3 1804 1856.1 1941.8 2055.1 2200.1 2371.6 2593.2 2863.7
3201.7 3624.3 4120.5 4671.8 5243.5 5850 6422.7 6720.8 6358.4 5062.8
3005.6 1108.7 296.1 147 86.8 33.7 0
1791.7 1779.5 1757 1733.6 1721.3 1718.2 1720.3 1721.3 1721.3 1728.4
1738.7 1758.1 1790.7 1841.8 1915.3 2023.5 2167.5 2343.1 2564.6 2834.1
3199.6 3636.6 4194 4821.9 5465.1 6096 6685.1 7017.9 6834.2 5876.5
4034.7 1952 588.1 214.4 104.1 32.7 0
1791.7 1779.5 1758.1 1733.6 1718.2 1715.2 1717.2 1717.2 1717.2 1725.4
1743.8 1761.1 1788.7 1832.6 1898.9 1999 2144 2324.7 2547.2 2831.1
3205.7 3705 4349.2 5111.8 5895.9 6598.3 7164.9 7524.3 7567.2 7077.1
5643.7 3394.6 1441.6 367.5 123.5 28.6 0
1791.7 1776.4 1755 1730.5 1714.2 1711.1 1714.2 1718.2 1718.2 1726.4
1745.8 1760.1 1781.5 1828.5 1898.9 1999 2139.9 2324.7 2551.3 2850.5
3241.5 3778.5 4499.3 5378.3 6270.6 7045.5 7613.1 8035.8 8295.1 8129.7
7046.5 4947.5 2369.6 744.3 158.2 36.8 0
1791.7 1779.5 1757 1731.5 1715.2 1711.1 1713.1 1717.2 1717.2 1725.4
1743.8 1763.2 1790.7 1835.6 1905.1 2007.2 2150.1 2329.8 2554.4 2838.2
3212.9 3713.2 4360.4 5111.8 5887.7 6605.5 7197.6 7610.1 7665.2 7126.1
5773.4 3525.3 1385.4 357.3 103.1 27.6 0
1791.7 1781.5 1760.1 1734.6 1718.2 1714.2 1717.2 1720.3 1723.3 1731.5
1744.8 1766.2 1800.9 1853 1927.5 2030.6 2176.6 2354.3 2575.8 2853.5
3221.1 3684.6 4245.1 4856.6 5482.4 6114.4 6713.7 7049.6 6819.9 5922.5
4150.1 1994.9 595.2 223.6 106.2 32.7 0
1791.7 1784.6 1762.1 1737.6 1724.4 1722.3 1726.4 1734.6 1741.7 1748.9
1758.1 1776.4 1812.2 1868.3 1952 2067.4 2211.4 2385.9 2604.4 2868.8
3203.7 3619.2 4106.2 4638.1 5193.5 5793.8 6383.9 6681 6368.6 5296.6
3346.6 1315 376.7 179.7 96 38.8 0
1791.7 1786.6 1763.2 1738.7 1727.4 1726.4 1733.6 1747.8 1760.1 1767.2
1774.4 1792.8 1826.5 1883.6 1971.4 2095 2246.1 2428.8 2653.4 2925
3239.4 3630.5 4080.7 4586.1 5123.1 5718.3 6284.9 6507.5 6086.8 4724.9
2589.1 780 237.9 120.5 64.3 25.5 0
1791.7 1785.6 1763.2 1738.7 1727.4 1727.4 1734.6 1747.8 1761.1 1767.2
1773.4 1788.7 1823.4 1877.5 1964.3 2084.8 2234.8 2425.7 2651.4 2908.7
3218 3592.7 4040.9 4549.3 5061.8 5657 6235.9 6509.5 6154.2 4866.8
2757.6 866.8 251.2 130.7 67.4 23.5 0
